FC-103P30KT4E55H2XGC1XXSXXXXAXBXCXRXXDX

132L8603

Frequency converter
FC-103P30KT4E55H2XGC1XXSXXXXAXBXCXRXXDX
VLT® Refrigeration Drive FC-103
30 KW / 40 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect
Latest release std. SW.
No A Option, No B Option
MCB-113 Ext. Relay Card, No D option
Frame: B2
Other options according to Model code

Model code: FC-103P30KT4E55H2XGC1XXSXXXXAXBXCXRXXDX

Product details

Gross weight 27.3 kg
Net weight 27 kg
Volume 144.67 l
EAN 5714853903245

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P30K 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P30KT4E55H2XGC
Typecode Part 2 1XXSXXXXAXBXCXRXXDX
Power 110% (NO) [KW] 30
Height [mm] 650,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 42.3
Power Loss NO [W] 698
Power Loss NO [W] 698
Continuous Current (NO) [A] 61
Intermittent Current (NO) [A] 67.1
Continuous Current (NO) [A] 52
Intermittent Current (NO) [A] 57.2
Calculated Gross Weight [kg] 30.3
Calculated Net Weight [kg] 30
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P30KT4E55H2XGC
Modelcode02 1XXSXXXXAXBXCXRXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality