FC-103N110T4E54H2XGC3XXSXXXXAXBXCXRXXDX

132L8602

Frequency converter
FC-103N110T4E54H2XGC3XXSXXXXAXBXCXRXXDX
VLT® Refrigeration Drive FC-103
(N110) 110 KW / 150 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
MCB-113 Ext. Relay Card, No D option
Frame: D5H
Other options according to Model code

Model code: FC-103N110T4E54H2XGC3XXSXXXXAXBXCXRXXDX

Product details

Gross weight 166.3 kg
Net weight 166 kg
Volume 0 l
EAN 5714853903016

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option DX No D option
Frame Size D5H D5H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N110T4E54H2XGC
Typecode Part 2 3XXSXXXXAXBXCXRXXDX
Power 110% (NO) [KW] 110
Height [mm] 1324,0
Width w/ no C options [mm] 325,0
Depth [mm] 381,0
Depth with Option A/B [mm] 381,0
kVA 147
Power Loss NO [W] 2555
Power Loss NO [W] 2557
Continuous Current (NO) [A] 212
Intermittent Current (NO) [A] 233
Continuous Current (NO) [A] 190
Intermittent Current (NO) [A] 209
Calculated Gross Weight [kg] 166.3
Calculated Net Weight [kg] 166
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N110T4E54H2XGC
Modelcode02 3XXSXXXXAXBXCXRXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality