
Electronic refrigerat. control, ERC 213
080G3266
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.16 kg |
Net weight | 0.24 kg |
EAN | 5702428963336 |
Gross weight | 0.16 kg |
Net weight | 0.24 kg |
EAN | 5702428963336 |
Analog inputs (AI) [pc] | 3 pc |
Application area | Glass door merchandising |
Approval |
CE CQC EAC ENEC NSF cURus |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 3 pc |
Display colour | Red |
Frequency [Hz] | 50/60 Hz |
Packing format | Industrial pack |
Product accessories | Electron. control accessories |
Product Group | Temperature controllers |
Product name | Electronic refrigerat. control |
Quantity per packing format | 30 pc |
Serviceable | No |
Supply voltage [V] AC [Max] | 250 V |
Supply voltage [V] AC [Min] | 197 V |
Type | ERC 213 |
Analog inputs (AI) [pc] | 3 pc |
Application area | Glass door merchandising |
Approval |
CE CQC EAC ENEC NSF cURus |
Controller type | Commercial Refrigeration |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 3 pc |
Display colour | Red |
Frequency [Hz] | 50/60 Hz |
Packing format | Industrial pack |
Product accessories | Electron. control accessories |
Product Group | Temperature controllers |
Product name | Electronic refrigerat. control |
Quantity per packing format | 30 pc |
Serviceable | No |
Supply voltage [V] AC [Max] | 250 V |
Supply voltage [V] AC [Min] | 197 V |
Type | ERC 213 |