Scroll compressor, VZH088BGCNA

120G0034

Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack

Product details

Gross weight 59.75 Kg
Net weight 59.02 Kg
Volume 0.23 Cubic.mtr
EAN 5702424678845

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
China RoHS compliance Out of scope
Compressor power supply [V] 380-480/3/50-60
Description VZH088BG
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family VZH
In scope of WEEE and contain batteries No
Model number VZH088BGCNA
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Oil level switch port No
Packing format Single pack
Packing quantity 1
Product Group Hermetic compressors
Product Name Description VZH
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R410A
SCIP dossier no. 80036420-9a29-497b-9cf4-a8ba2dc633c2
SCIP dossier product name VZH088-117
Segment usage Air Conditioning
Technology Scroll drive required
Type VZH088
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality