NovoCon S
NovoCon S

Product name: NovoCon S ChangeOver6, Energy, Remote I/O

Product details

Gross weight 0.38 kg
Net weight 0.38 kg
EAN 5710104512105

 

Compatibility with AB-QM size DN 10-32
Control signal type 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU
Description NovoCon S ChangeOver6, Energy, Remote I/O
IP protection class IP 54 (IP 40 upside down)
Product group Gear actuators
Product name NovoCon S ChangeOver6, Energy, Remote I/O
Stroke [mm] 7 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type NovoCon S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services