VACON0020-3L-0038-4

135N2704

Frequency Converter
VACON0020-3L-0038-4MI05-0038-4+IP21+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
38 Amp, IP21/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI05
Other options according to Model code

Model code: VACON0020-3L-0038-4
Re-configure

Product details

Gross weight 11 Kilogram
Net weight 10 Kilogram
EAN 5710108188771

 

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R00 International
Input -3L 3 Phase AC Input
Voltage -4 380–480 Vac
Current -0038 38 Amp
Current Description 38 AMP 38 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP21 IP21/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +Q000 (+Q000) No PE plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLUK (+DLUK) English
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBIN (+DBIN) Brake Chopper
Display Units +LSSI (+LSSI)Metric Units of Measure
Frequency Setting +LS50 50 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI05 MI05
STAT NO 03934
Typecode Part 1 70-AC3L00384W05A241BM25
Typecode Part 2 -00056722
Modelcode01 VACON0020-3L-0038-4
Product Catalog NO_VIEW NO VIEW
Product View (Default) Global (Standard)
Salestext MI05-0038-4+IP21+EMC4 MI05-0038-4+IP21+EMC4
Calculated Net Weight [kg] 10
Calculated Gross Weight [kg] 11
Product Hierarchy 87D4586303934
HELP CHAR 87D4586303934
Motor Power High Overload [kW] 18.5 18.5
Dimensions WxHxD [mm] 165 X 414 X 202 165 X 414 X 202
Continuous Current (NO) [A] 9 9
Plant from Orderline E501 E501
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Package Weight 1
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Material Net Weight 10
check if complete OK OK
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality