OGDSK214K131401L06RXTB1P3S9010H1BXXX1XXK

134X0618

OGDSK214K131401L06RXTB1P3S9010H1BXXX1XXK
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 40 mm, Mild steel,
With CSA/UL, Vertical, motor up, Without brake,
Terminal Box

Model code: OGDSK214K131401L06RXTB1P3S9010H1BXXX1XXK

Product details

Gross weight 26 kg
Net weight 25 kg
Volume 0.546 hl
EAN 5710108066901

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 40 40 mm
Output Shaft Material 1 Mild steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C K KHS specific
Typecode Part 1 OGDSK214K131401L06RXTB1P3
Typecode Part 2 S9010H1BXXX1XXK
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131401L06RXTB1P3
Modelcode02 S9010H1BXXX1XXK
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality