Shows 217 product(s)
MCE101A620RP200RE65CBN
Type: BWD500620
for VLT types: 5001 (380-500V) / FC300 PK75 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power, however, depending on the frequency converter type,
please refer to the corresponding
Nominal power: 200W
Resistance value: 620Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg
MCE101A310RP200RE65CBN
Type: BWD500310
for VLT types: FCD315 / 2815 (380-480V) / 5003 (380-500V) / FC300 PK37
(200-240V) / FC300P1K5 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on the frequency converter
Nominal power: 200W
Resistance value: 310Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg
MCE101A240RP200RE65CBN
Type: BWD500240
for VLT types: 2840 (380-480V) 2 pieces in parallel / 5006 (380-500V) 2 pieces.
parallel / FC300 P4K0 (380-480 / 500V) 2 pieces parallel
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on
Nominal power: 200W
Resistance value: 240Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg
MCE101A210RP200RE65CBN
Type: BWD500210
for VLT types: FCD322 / 2815 (380-480V) / 5004 (380-500V) / FC300 PK55
(200-240V) / FC300P2K2 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depends on the frequency converter
Nominal power: 200W
Resistance value: 210Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg