Transcritical Gas Bypass Valves

Shows 4 product(s)

Motor operated valve, ICMTS 20C

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 4.600

Electric regulating valve, CCMT 2

Connection standard: EN10220, Kv value [m³/h]: 0.170

Electric regulating valve, CCMT 8

Connection standard: EN10220, Kv value [m³/h]: 0.928

Electric regulating valve, CCMT 16

Connection standard: EN10220, Kv value [m³/h]: 1.600