Safety Relief Valves

Shows 88 product(s)

148F3315

Safety relief valve, SFA 15, G, 15 bar

Pressure setting [bar]: 15, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3316

Safety relief valve, SFA 15, G, 16 bar

Pressure setting [bar]: 16, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3318

Safety relief valve, SFA 15, G, 18 bar

Pressure setting [bar]: 18, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3320

Safety relief valve, SFA 15, G, 20 bar

Pressure setting [bar]: 20, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3321

Safety relief valve, SFA 15, G, 21 bar

Pressure setting [bar]: 21, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3324

Safety relief valve, SFA 15, G, 24 bar

Pressure setting [bar]: 24, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F3340

Safety relief valve, SFA 15, G, 40 bar

Pressure setting [bar]: 40, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1

148F4210

Safety relief valve, SFA 10, G, 10 bar

Pressure setting [bar]: 10, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4211

Safety relief valve, SFA 10, G, 11 bar

Pressure setting [bar]: 11, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4212

Safety relief valve, SFA 10, G, 12 bar

Pressure setting [bar]: 12, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4213

Safety relief valve, SFA 10, G, 13 bar

Pressure setting [bar]: 13, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4214

Safety relief valve, SFA 10, G, 14 bar

Pressure setting [bar]: 14, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4215

Safety relief valve, SFA 10, G, 15 bar

Pressure setting [bar]: 15, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4216

Safety relief valve, SFA 10, G, 16 bar

Pressure setting [bar]: 16, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4217

Safety relief valve, SFA 10, G, 17 bar

Pressure setting [bar]: 17, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4218

Safety relief valve, SFA 10, G, 18 bar

Pressure setting [bar]: 18, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4219

Safety relief valve, SFA 10, G, 19 bar

Pressure setting [bar]: 19, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4220

Safety relief valve, SFA 10, G, 20 bar

Pressure setting [bar]: 20, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4221

Safety relief valve, SFA 10, G, 21 bar

Pressure setting [bar]: 21, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

148F4222

Safety relief valve, SFA 10, G, 22 bar

Pressure setting [bar]: 22, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

View: