Thermostats

Shows 16 product(s)

Thermostats, ECtemp 130, Temperature - floor [°C]: 5 - 45

ECtemp 130

Thermostats, ECtemp 132, Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35

ECtemp 132

Thermostats, ECtemp 530, Temperature - floor [°C]: 5 - 45

ECtemp 530

Thermostats, ECtemp 531, Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35

ECtemp 531

Thermostats, ECtemp 532, Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35

ECtemp 532

Thermostats, ECtemp Next Plus, Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35

ECtemp Next Plus

Thermostats, ECtemp Touch, White RAL 9010, Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35

ECtemp Touch

Thermostats, ECtemp 316, -10 °C - 50 °C

ECtemp 316 -10<>+50°

Thermostats, ECtemp 330 series, -10 °C - 10 °C

ECtemp 330 -10<>+10°

Thermostats, ECtemp 330 series, 5 °C - 45 °C

ECtemp 330 +5<>+45°

Thermostats, ECtemp 610, 10 °C - 50 °C

ECtemp 610

Thermostats, ECtemp 850, Sensor type: w/o sensor

ECtemp 850 IV Latin with PSU

Thermostats, ECtemp 850, Sensor type: Ground, 2

Ground sensor for ECtemp 850, 2 pcs.

Thermostats, ECtemp 850, Sensor type: Roof, 1

Roof sensor for ECtemp 850, 1 pc.

Thermostats, ECtemp Smart, White RAL 9016, Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35

ECtemp Smart Polar White

Thermostats, ECtemp Smart, Black RAL 9005, Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35

ECtemp Smart Black

View: