Reciprocating compressor, GH90LAb
125B1126
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 11.25 Kg |
Net weight | 11 Kg |
Volume | 11.4 Liter |
EAN | 5715162726495 |
Gross weight | 11.25 Kg |
Net weight | 11 Kg |
Volume | 11.4 Liter |
EAN | 5715162726495 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH90LAb |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH90LAb |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GH90 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH90LAb |
Family | H |
In scope of WEEE and contain batteries | No |
Model number | GH90LAb |
Packing format | Single pack |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor H |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GH90 |