SGH 16s, Sight glass, Solder, ODF, 16.00 mm, Solder, ODF, 16.00 mm

014-1094

This product has been discontinued.
We have a replacement.

Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00

Product details

Gross weight 0.188 Kg
Net weight 0.149 Kg
Volume 0.267 Liter
EAN 5702428288873

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R410A: 25 ppm
Green: max moist con@43 °C R410A: 60 ppm
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Inlet size [mm] 16 mm
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Moisture indicator H indicator
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Outlet size [mm] 16 mm
Packing format Multi pack
Product accessories No
Product Group Sight glasses
Product Name Description Sight glass
Quantity per packing format 28 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R410A
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
Temperature range [°C] [Max] 80 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 175 °F
Temperature range [°F] [Min] -58 °F
Type SGH 16s
UK RoHS compliance Out of scope
Yellow: min moist con@25 °C R410A: 165 ppm
Yellow: min moist con@43 °C R410A: 500 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality