
Optyma™ Slim Pack, OP-MPVE080MLW02G
114X7021
Segment usage: Medium Back Pressure, Refrigerant: R134a; R22; R404A; R448A; R449A; R452A; R507A; R513A, Compressor power supply [V/Ph/Hz]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerant: R134a; R22; R404A; R448A; R449A; R452A; R507A; R513A, Compressor power supply [V/Ph/Hz]: 230/1/50
Gross weight | 117 kg |
Net weight | 99 kg |
EAN | 5702428562676 |
Gross weight | 117 kg |
Net weight | 99 kg |
EAN | 5702428562676 |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ038T5 |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPVE080MLW02G |
Electrical code | G |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
MCC | 38 A |
Model Number | OP-MPVE080MLW02G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerant |
R134a R22 R404A R448A R449A R452A R513A R507A |
Region |
Africa Asia Middle East Pacific |
RLA | 24.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W02 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1106 mm |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ038T5 |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPVE080MLW02G |
Electrical code | G |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
MCC | 38 A |
Model Number | OP-MPVE080MLW02G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerant |
R134a R22 R404A R448A R449A R452A R513A R507A |
Region |
Africa Asia Middle East Pacific |
RLA | 24.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W02 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1106 mm |