Optyma™ Slim Pack, OP-MPVE068MLW02G
Optyma™ Slim Pack, OP-MPVE068MLW02G

114X7019

Segment usage: Medium Back Pressure, Refrigerant: R134a; R22; R404A; R448A; R449A; R452A; R507A; R513A, Compressor power supply [V/Ph/Hz]: 230/1/50

Product details

Gross weight 117 kg
Net weight 99 kg
EAN 5702428562690

 

Air flow @ 50Hz [m³/h] 8700 m³/h
Applications MBP
Compressor model MLZ030T5
Compressor power supply [V/Ph/Hz] 230/1/50
Condenser type G7
Connection type Solder
Description OP-MPVE068MLW02G
Electrical code G
Fan blade size [mm] 600 mm
Fan cowl/grill type B3
Fan current @ 50Hz [A] 1.51 A
Fan diameter [mm] 600 mm
Fan power consumption @ 50Hz [W] 342 W
Fan power output @ 50Hz [W] 370 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
MCC 32 A
Model Number OP-MPVE068MLW02G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Receiver approval CE
Receiver volume [L] 6.2 L
Refrigerant R134a
R22
R404A
R448A
R449A
R452A
R513A
R507A
Region Africa
Asia
Middle East
Pacific
RLA 127 A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 70 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 59 dBA
Suction connection size [in] 7/8 in
Technology Scroll
Total height [mm] 830 mm
Type Optyma™ Slim Pack
Type designation Condensing Units
Version W02
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 1106 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality