
Optyma™ Slim Pack, OP-MPME060MTW02E
114X7029
Segment usage: Medium Back Pressure, Refrigerant: R22, Compressor power supply [V/Ph/Hz]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerant: R22, Compressor power supply [V/Ph/Hz]: 400/3/50
Gross weight | 85 kg |
Net weight | 67 kg |
EAN | 5702428562591 |
Gross weight | 85 kg |
Net weight | 67 kg |
EAN | 5702428562591 |
Air flow @ 50Hz [m³/h] | 5100 m³/h |
Applications | MBP |
Compressor model | MT036-4 |
Compressor power supply [V/Ph/Hz] | 400/3/50 |
Condenser type | D7 |
Connection type | Solder |
Description | OP-MPME060MTW02E |
Electrical code | E |
Fan blade size [mm] | 457 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 1.1 A |
Fan diameter [mm] | 457 mm |
Fan power consumption @ 50Hz [W] | 244 W |
Fan power output @ 50Hz [W] | 135 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
MCC | 9 A |
Model Number | OP-MPME060MTW02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerant | R22 |
Region |
Africa Asia Middle East Pacific |
RLA | 6.4 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 695 mm |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1106 mm |
Air flow @ 50Hz [m³/h] | 5100 m³/h |
Applications | MBP |
Compressor model | MT036-4 |
Compressor power supply [V/Ph/Hz] | 400/3/50 |
Condenser type | D7 |
Connection type | Solder |
Description | OP-MPME060MTW02E |
Electrical code | E |
Fan blade size [mm] | 457 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 1.1 A |
Fan diameter [mm] | 457 mm |
Fan power consumption @ 50Hz [W] | 244 W |
Fan power output @ 50Hz [W] | 135 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
MCC | 9 A |
Model Number | OP-MPME060MTW02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerant | R22 |
Region |
Africa Asia Middle East Pacific |
RLA | 6.4 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 695 mm |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1106 mm |