
Scroll compressor, INVERTER, VLZ044TGNE9
120G0071
Refrigerant: R404A; R407A; R407F, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V/Ph/Hz]: 380-480/3/50-60
Refrigerant: R404A; R407A; R407F, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V/Ph/Hz]: 380-480/3/50-60
Gross weight | 27.67 kg |
Net weight | 27 kg |
EAN | 5702424544423 |
Gross weight | 27.67 kg |
Net weight | 27 kg |
EAN | 5702424544423 |
Approval standard |
CE UL |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
Colour | Blue |
Compressor power supply [V/Ph/Hz] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VLZ044TG |
Diameter [mm] | 165 mm |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection height [mm] | 371 mm |
Discharge connection material | Copper |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0VG8213b |
Economizer | No |
Fitting sleeve | - |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 Nm |
High side max pressure (Ps) | 31.1 bar |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
IP protection class | IP22 |
Liquid injection | No |
Low side max pressure (Ps) | 26.2 bar |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Maximum Operating Current [MOC] | 17.8A |
Model Number | VLZ044TGNE9 |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 Nm |
Nominal cooling capacity 60 kBTU/h | 48.12 kBtu/h |
Nominal cooling capacity at 50Hz | 6.2 kW |
Nominal cooling capacity at 60Hz | 14.1 kW |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.3 L |
Oil drain | 1/4" flare |
Oil equalization | None |
Oil level switch port | No |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Packing type industrial packs | **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12) |
Packing type single pack | *Single pack: Compressor in cardboard box |
Phase | 3 |
Power connections | Spade |
Refrigerant |
R404A R407A R407F |
Refrigerant charge [kg] [Max] | 3.6 kg |
Relief valve | None |
RLA | 10.5 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection angle [°] | 90 ° |
Suction connection comments | Rubber plug |
Suction connection height [mm] | 242 mm |
Suction connection material | Copper |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 44.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 Nm |
Total height [mm] | 415 mm |
Type | VLZ |
Type designation | Compressor |
Viscosity [cP] | 46 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.71 Ohms |
Approval standard |
CE UL |
Brand technique | Scroll compressor |
Capacity control | INVERTER |
Colour | Blue |
Compressor power supply [V/Ph/Hz] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VLZ044TG |
Diameter [mm] | 165 mm |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection height [mm] | 371 mm |
Discharge connection material | Copper |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0VG8213b |
Economizer | No |
Fitting sleeve | - |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 Nm |
High side max pressure (Ps) | 31.1 bar |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
IP protection class | IP22 |
Liquid injection | No |
Low side max pressure (Ps) | 26.2 bar |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Maximum Operating Current [MOC] | 17.8A |
Model Number | VLZ044TGNE9 |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 Nm |
Nominal cooling capacity 60 kBTU/h | 48.12 kBtu/h |
Nominal cooling capacity at 50Hz | 6.2 kW |
Nominal cooling capacity at 60Hz | 14.1 kW |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.3 L |
Oil drain | 1/4" flare |
Oil equalization | None |
Oil level switch port | No |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Packing type industrial packs | **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12) |
Packing type single pack | *Single pack: Compressor in cardboard box |
Phase | 3 |
Power connections | Spade |
Refrigerant |
R404A R407A R407F |
Refrigerant charge [kg] [Max] | 3.6 kg |
Relief valve | None |
RLA | 10.5 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection angle [°] | 90 ° |
Suction connection comments | Rubber plug |
Suction connection height [mm] | 242 mm |
Suction connection material | Copper |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 44.5 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 Nm |
Total height [mm] | 415 mm |
Type | VLZ |
Type designation | Compressor |
Viscosity [cP] | 46 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.71 Ohms |