Appliance controls

Shows 3 product(s)

077B0024

B0

Product Type: B0, Warm cut-in [°C]: -13.0, Warm cut-out [°C]: -21.0, Cold cut-in [°C]: -20.4, Cold cut-out [°C]: -30.5, Capillary tube length [mm]: 800

077B0027

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 15.2, Warm cut-out [°C]: 9.0, Cold cut-in [°C]: 8.0, Cold cut-out [°C]: 0.5, Capillary tube length [mm]: 1200

077B0028

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.0, Cold cut-in [°C]: 3.0, Cold cut-out [°C]: -4.5, Capillary tube length [mm]: 1200