SIN-0038-5-5-P,SINE-filt 38A 500V IP54

141F1355

SIN-0038-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 38 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 220 W
Degree of protection: IP54
Dimensions H x W x D: 480 x 520 x 480 mm
Weight: 60 kg

Product details

Gross weight 60 kg
Net weight 60 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality