SIN-0035-6-0-P,SINE-filt 35A 690V IP00

141F1354

SIN-0035-6-0-P

Product details

Gross weight 28 kg
Net weight 28 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality