RFI-0400-5-0 EMC filt 400A 500V IP00

141F1303

RFI-0400-5-0

Product details

Gross weight 11 kg
Net weight 10.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality