RFI-0320-5-0, EMC filt 320A 500V IP00

141F1302

RFI-0320-5-0

Product details

Gross weight 10.5 kg
Net weight 10.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality