LCL-0170-6-B-0-R011-T LCL 170A 690V

141F1215

LCL-0170-6-B0R011T

Product details

Gross weight 214 kg
Net weight 198 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality