OF7U1-M-AF-37-590A-TA-E00-F4-000120688

137L0739

dU/dt Filter OF7U1 for System Modules
OF7U1-M-AF-37-590A-TA-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
T_switch and AuxBus protection
IP00/Open Type
dU/dt filter for air.c. IM10
Other options according to model code

Model code: OF7U1-M-AF-37-590A-TA-E00-F4

Product details

Gross weight 65 kg
Net weight 45 kg
Volume 0 l
EAN 5715253477596

dU/dt Filter OF7UX

Product View (Switch) GLBL Global (Standard)
Product series OF7U1 dU/dt Filter OF7U1
Product target -M System Modules
Cooling method -AF Air-cooled, forced
Voltage class -37 380-690 V AC
Current rating -590A 590 A
Thermal protection -TA T_switch and AuxBus protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Coolant connector +ANXX Not relevant
Coolant hoses +AOXX Not relevant
Product specific marine cert. +VBXX None
Shipping package +TACB Cardboard box package
Frame designation DU10 dU/dt filter for air.c. IM10
Salescode part 1 OF7U1-M-AF-37-590A-TA-E00-F4
Typecode Part 1 OF7U1-M-AF-37-590A-TA-E00-F4
Typecode Part 2 -000120688
ECCN EU Y901
ECCN US EAR99
Product Catalog NO_VIEW NO VIEW
Recommended Plant ERR01
Calculated Gross Weight [kg] 65
Calculated Net Weight [kg] 45
Modelcode01 OF7U1-M-AF-37-590A-TA-E00-F4
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Input Voltage 3x0-690VAC
Switching frequency 2 kHz
Maximum frequency 70 Hz
Enclosure rating IP00/OPEN TYPE
Storage temperature -40...+70C
Cooling type Air Cooled
Main unit Width 228MM
Main unit Depth 221MM
Main unit Height 454MM

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality