FC-302N110T5E20H2XGCXXXSXXXXAXBKCXXXXDX

134F6562

Frequency converter
FC-302N110T5E20H2XGCXXXSXXXXAXBKCXXXXDX

VLT® AutomationDrive FC-302
(N110) 110 KW / 150 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-302N110T5E20H2XGCXXXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 71 Kilogram
Net weight 66 Kilogram
EAN 5710107467952

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-302N110T5E20H2XGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 110 110
Power 110% (NO) [KW] 132 132
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 147 147
Power Loss NO [W] 2954 2954
Power Loss NO [W] 2724 2724
Power Loss HO [W] 2289 2289
Power Loss HO [W] 2051 2051
Continuous Current (NO) [A] 260 260
Intermittent Current (NO) [A] 286 286
Continuous Current (NO) [A] 240 240
Intermittent Current (NO) [A] 264 264
Continuous Current (HO) [A] 212 212
Intermittent Current (HO) [A] 318 318
Continuous Current (HO) [A] 190 190
Intermittent Current (HO) [A] 285 285
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N110T5E20H2XGC
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality