iC7-Automation System Modules

Shows 126 product(s)

136Z9779

7SM-AUSA3A05-514AE00F3-000094127

iC7-Automation
System module, air-cooled
IC7-60SA3A05-514AE00F3+AE01+AJFX+AKFX+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK25+DAAU+EGIN+EHEN
IP00/Open Type, Frame: AR10
3~, regenerative, AFE, 380-500 V AC, 514 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-514AE00F3+AE01+AJFX+AKFX+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK25+DAAU+EGIN+EHEN

137G1933

7SM-AUSA3A05-1630E00F3-000096430

iC7-Automation
System module, air-cooled
IC7-60SA3A05-1630E00F3+AE01+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame: 2xAR11
3~, regenerative, AFE, 380-500 V AC, 1630 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-1630E00F3+AE01+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1934

7SM-AUSAIN05-1710E00F4-000096432

iC7-Automation
System module, air-cooled
IC7-60SAIN05-1710E00F4+AE01+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame: 2xIR11
Inverter module, INU, 380-500 V AC, 1710 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-1710E00F4+AE01+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1990

7SM-AUSA3A05-1630E00F3-000096511

iC7-Automation
System module, air-cooled
IC7-60SA3A05-1630E00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame: 2xAR11
3~, regenerative, AFE, 380-500 V AC, 1630 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-1630E00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1991

7SM-AUSAIN05-1710E00F4-000096513

iC7-Automation
System module, air-cooled
IC7-60SAIN05-1710E00F4+AE10+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame: 2xIR11
Inverter module, INU, 380-500 V AC, 1710 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-1710E00F4+AE10+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G5304

7SM-AUSAIN05-385AE00F4-000099897

iC7-Automation
System module, air-cooled
IC7-60SAIN05-385AE00F4+AE10+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+DAAU
IP00/Open Type, Frame: IR10
Inverter module, INU, 380-500 V AC, 385 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-385AE00F4+AE10+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+DAAU

137G5305

7SM-AUSA3A05-317AE00F3-000099899

iC7-Automation
System module, air-cooled
IC7-60SA3A05-317AE00F3+AE10+BAMT+BDC1+BEXX+BF20+BGK1+DAAU
IP00/Open Type, Frame: AR10
3~, regenerative, AFE, 380-500 V AC, 317 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-317AE00F3+AE10+BAMT+BDC1+BEXX+BF20+BGK1+DAAU

137G8512

7SM-AUSA3A05-816AE00F3-000103232



IC7-60SA3A05-816AE00F3+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+EGIN+EHEN
, Frame:
, 380-500 V AC,
EMC category:
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-816AE00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAAU+EGIN+EHEN

137G8701

7SM-AUSAIN05-590AE00F4-000103371

iC7-Automation
System module, air-cooled
IC7-60SAIN05-590AE00F4+AEU2+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+CBT0+DAAU
IP00/Open Type, Frame: IR10
Inverter module, INU, 380-500 V AC, 590 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-590AE00F4+AEU2+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+CBT0+DAAU

137H0741

7SM-AUSAIN05-480AE00F4-000105839

iC7-Automation
System module, air-cooled
IC7-60SAIN05-480AE00F4+AEC2+BAMT+BDC1+BEXX+BF20+BGK1+DAAU
IP00/Open Type, Frame: IR10
Inverter module, INU, 380-500 V AC, 480 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-480AE00F4+AEC2+BAMT+BDC1+BEXX+BF20+BGK1+DAAU

View: