FC-360H1K5T4E20H2BXCDXXSXXXXA0BX

134F2993

Frequency converter
FC-360H1K5T4E20H2BXCDXXSXXXXA0BX
VLT® AutomationDrive FC-(360) 360
1.5 KW / 2.0 HP (T4) 380-480VAC (Three phased)IP20 / Chassis
RFI Class A2 (B) Brake Chopper
No Display (No Blind Cover)
(C) Coated PCB Loadsharing
Control Card With Profibus (BX) No B Option
Frame: J1
Other options according to Model code

Model code: FC-360H1K5T4E20H2BXCDXXSXXXXA0BX
Re-configure

Product details

Gross weight 2.66 Kilogram
Net weight 2.3 Kilogram
EAN 5710107427482

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 360 (360) 360
Power H High Overload
Power Size 1K5 1.5 KW / 2.0 HP
Voltage T4 (T4) 380-480VAC (Three phased)
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake & Stop B (B) Brake Chopper
Display X No Display (No Blind Cover)
Coating C (C) Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No Adaptation
Special Version SXXX Latest release – Std. Software
Software Language Pack X Standard Language Pack
Control Card A0 Control Card With Profibus
B Option BX (BX) No B Option
Frame Size J1 J1
Typecode Part 1 FC-360H1K5T4E20H2BXC
Typecode Part 2 DXXSXXXXA0BX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 2.66
Calculated Net Weight [kg] 2.3
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-360H1K5T4E20H2BXC
Modelcode02 DXXSXXXXA0BX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality