FC-302PK75T5E20H1XGXXXXSXXXXALBXCXXXXDX

131N7383

Frequency converter
FC-302PK75T5E20H1XGXXXXSXXXXALBXCXXXXDX

VLT® AutomationDrive FC-302
(PK75) 0.75 KW / 1.0 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
PROFINET MCA 120, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302PK75T5E20H1XGXXXXSXXXXALBXCXXXXDX
Re-configure

Product details

Gross weight 5.386 Kilogram
Net weight 4.54 Kilogram
Volume 21.569 Liter
EAN 5702427883598

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302PK75T5E20H1XGX
Typecode Part 2 XXXSXXXXALBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.75 0.75
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 1.66 1.66
Power Loss HO [W] 46 46
Power Loss HO [W] 46 46
Continuous Current (HO) [A] 2.4 2.4
Intermittent Current (HO) [A] 3.84 3.84
Continuous Current (HO) [A] 2.1 2.1
Intermittent Current (HO) [A] 3.36 3.36
Calculated Gross Weight [kg] 5.386
Calculated Net Weight [kg] 4.54
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E401 E401
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302PK75T5E20H1XGX
Modelcode02 XXXSXXXXALBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality