FC-302P3K0T5E20H2XGXXXXSXXXXAUBXCXXXXD0

134F3740

Frequency converter
FC-302P3K0T5E20H2XGXXXXSXXXXAUBXCXXXXD0

VLT® AutomationDrive FC-302
(P3K0) 3.0 KW / 4.0 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
PROFIBUS Converter MCA114, No B Option
No C1 option, MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P3K0T5E20H2XGXXXXSXXXXAUBXCXXXXD0
Re-configure

Product details

Gross weight 5.146 Kilogram
Net weight 4.3 Kilogram
EAN 5710107435807

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AU PROFIBUS Converter MCA114
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size A2 A2
Typecode Part 1 FC-302P3K0T5E20H2XGX
Typecode Part 2 XXXSXXXXAUBXCXXXXD0
Product Catalog GLBL Global (Standard)
Power 160% (HO) [KW] 3 3
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 4.99 4.99
Power Loss HO [W] 116 116
Power Loss HO [W] 116 116
Continuous Current (HO) [A] 7.2 7.2
Intermittent Current (HO) [A] 11.5 11.5
Continuous Current (HO) [A] 6.3 6.3
Intermittent Current (HO) [A] 10.1 10.1
Calculated Gross Weight [kg] 5.146
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.3
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B601 B601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P3K0T5E20H2XGX
Modelcode02 XXXSXXXXAUBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality