FC-302P30KT5P20H1XGXXXXSXXXXA0BXCXXXXDX

131L0590

Frequency converter
FC-302P30KT5P20H1XGXXXXSXXXXA0BXCXXXXDX

VLT® AutomationDrive FC-302
(P30K) 30 KW / 40 HP,
Three phase, 380 - 500 VAC,IP20 / Chassis Backplate
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P30KT5P20H1XGXXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Gross weight 26.64 Kilogram
Net weight 22.94 Kilogram
Volume 105.71 Liter
EAN 5702427713581

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure P20 IP20 / Chassis Backplate
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-302P30KT5P20H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 42.3 42.3
Power Loss NO [W] 698 698
Power Loss NO [W] 698 698
Power Loss HO [W] 570 570
Power Loss HO [W] 570 570
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Continuous Current (NO) [A] 65 65
Intermittent Current (NO) [A] 71.5 71.5
Continuous Current (HO) [A] 61 61
Intermittent Current (HO) [A] 91.5 91.5
Continuous Current (HO) [A] 52 52
Intermittent Current (HO) [A] 78 78
Calculated Gross Weight [kg] 26.64
Calculated Net Weight [kg] 22.94
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P30KT5P20H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality