FC-301P18KT4E20H2BGXXXXSXXXXAXBKCXXXXDX

131H4496

Frequency converter
FC-301P18KT4E20H2BGXXXXSXXXXAXBKCXXXXDX

VLT® AutomationDrive FC-301
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-301P18KT4E20H2BGXXXXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 21.31 Kilogram
Net weight 17.61 Kilogram
Volume 105.71 Liter
EAN 5702427548350

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-301P18KT4E20H2BGX
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 18.5 18.5
Power 110% (NO) [KW] 22 22
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 26 26
Power Loss NO [W] 525 525
Power Loss NO [W] 525 525
Power Loss HO [W] 444 444
Power Loss HO [W] 444 444
Continuous Current (NO) [A] 44 44
Intermittent Current (NO) [A] 48.4 48.4
Continuous Current (NO) [A] 40 40
Intermittent Current (NO) [A] 44 44
Continuous Current (HO) [A] 37.5 37.5
Intermittent Current (HO) [A] 60 60
Continuous Current (HO) [A] 34 34
Intermittent Current (HO) [A] 54.4 54.4
Calculated Gross Weight [kg] 21.31
Calculated Net Weight [kg] 17.61
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301P18KT4E20H2BGX
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality