VLT® Common Mode Filter MCC105

Megjelenített termékcsoportok száma: 5

130B3257

hf commonmode core kit for a and b frame

HF Common Mode KIT FOR A and B FRAME
Nanocrystalline cores for FC 100, FC 200 and FC 300
to lower common-mode interference and reduce bearing currents
(One pack contains 2 cores)
380-500 V (T5):
50 m 2 pcs
100 m 4 pcs
150 m 4 pcs
300 m 4 pcs
525-690 V (T7):
50 m 4 pcs
100 m 4 pcs
150 m 6 pcs
300 m 6 pcs
Dimensions (HxWxD):
Outside 40x60x22 mm
Inside 25x43x22 mm
Weight: 0.25kg / core

130B3258

hf common-mode core kit for c frame

HF Common Mode KIT FOR C-FRAME
Nanocrystalline cores for FC 100, FC 200 and FC 300
to lower common-mode interference and reduce bearing currents
(One pack contains 2 cores)
380-500 V (T5):
50 m 2 pcs
100 m 2 pcs
150 m 4 pcs
300 m 4 pcs
525-690 V (T7):
50 m 2 pcs
100 m 4 pcs
150 m 4 pcs
300 m 4 pcs
Dimensions (HxWxD):
Outside 61x102x37 mm
Inside 28x69x37 mm
Weight: 1.6kg / core

Megjelenítés: