(C20) (C20) IP20/Chassis
n/a
(C21) Rm.ac hűtőcs IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2H) (C2H) IP21/Type 1 + léghevítő
n/a
(C5H) (C5H) IP54/Type 12 + léghevítő
n/a
(C2M) Rm.ac.hűtcsIP21/Type1+véd
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C54) Rm.ac.hűtcs IP54/Type 12
Stainless Steel Back Channel IP54/Type 12
(C5M) Rmac.hűtcsIP54/Type12+véd
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00/Chassis
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20/Chassis
Normal cabinet mounting A, B & C Frames
(E21) IP21/Type 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21/Type 1 D1 házméret
n/a
(E2M) IP21/Type 1 + hál. árny.
n/a
(E2S) IP20/Chassis – D3h házm.
n/a
(E54) (E54) IP54/Type 12
n/a
(E55) (E55) IP55/Type 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Type 12–D1 házméret
n/a
(E5M) IP54/Type 12+hál. árny.
n/a
(E5S) IP54/Type12,N3R kész+fűt
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66/NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) (H21) IP21/Type 1 + léghevítő
IP21/Type 1 + Space Heater + Thermostat
(H54) (H54) IP54/Type 12 + léghevítő
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+szekr.vil.-NAM 115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+szekr.vil.-IEC 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+szekr.vil.-NAM 115V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+szekr.vil.-IEC 230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20/Chassis hátlap
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21/Type 1 hátlap
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55/Type12 hátlap
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66/NEMA 4X hátlap
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+fűt.+vil. 115 V táp
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+fűt.+vil. 230 V táp
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+fűt.+vil. 115 V táp
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+fűt.+vil. 230 V táp
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/Type 12 hátlap
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66/NEMA 4X hátlap
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55/Type 12 A4 házméret
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66/Type 4X A4 házméret
IP66 / Type 4X Frame A4 (not sized for C-options)