(C20) IP20 / Chassis
nije dostupno
(C21) SS BackChnl IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type 1 + S Heater
nije dostupno
(C5H) IP54/Type 12 + S Heater
nije dostupno
(C2M) SS BackChl IP21/Type1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Chassis + Stainles
nije dostupno
(C54) SS BackChnl IP54/Type 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / Kućište
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Kućište
Normal cabinet mounting A, B & C Frames
(E21) (E21) IP21 / Tip 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Tip 1-D1 kućište
nije dostupno
(E2M) IP21
nije dostupno
(E2S) IP20 / Chassis - D3h Fra
nije dostupno
(E54) (E54) IP54 / Tip 12
nije dostupno
(E55) (E55) IP55 / Tip 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54 / Tip 12-D1 kućište
nije dostupno
(E5M) IP54
nije dostupno
(E5S) IP54/Type12,N3R Rdy+Heat
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) Straž. ploča, IP 66 / NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21 sa grijačem/term.
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54 sa grijačem/term.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21 s rasvjetom - 115 V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21 s rasvjetom - 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 s rasvjetom - 115 V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP21 s rasvjetom - 230 V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) (P20) IP20 / Kućište
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 sa stražnjom pločom
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55 sa stražnjom pločom
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66 / Tip 4X
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21 w/S H+L NAM 115V PO
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21 w/S H+L IEC 230V PO
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54 w/S H+L NAM 115V PO
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54 w/S H+L IEC 230V PO
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/TYPE 12 s str. plo.
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66/TYPE 4X s str. plo.
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) (Z55) IP55 / Tip 12
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) (Z66) IP66 / Tip 4X
IP66 / Type 4X Frame A4 (not sized for C-options)