BRAKE RESISTOR FC300 310 OHM 40% ED

175U1942

This product has been discontinued.
Type: ZRF 55/500 051 310R
for VLT types: 5003 / FC300 P1K5 (380-480 / 500V)
Nominal power: ,, 0.8kW ,,
Resistance value: ,, 310Ohm ,,
Braking power: ,,,,
40% ED / cycle 120s ,, 2,4kW ,,
,,,,
Protection class: ,, IP20 ,,
Housing dimensions HxWxD: ,, 120 x 98 x 634mm ,,
Weight: ,, 3,0kg ,,

Pojedinosti o proizvodu

Bruto težina 4 kg
Neto težina 4 kg
Volume 13.02 l
EAN 5710107616350

Brake Resistor

Product Series Standard Resistors

Accessories

Rezervnih dijelova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality