FH torud, Liitmikud, 16 mm, 16 mm, 0 mm

088X1032

This product is not available in this store. Please contact your local Customer Service Center.

Press coupling for PEX pipes 16x2

Product details

Peso bruto 0.045 Kilogram
Peso neto 0.04 Kilogram
Volumen 0.52 Liter
EAN 5715162281550

 

Connection diameter side 1 [mm] 16 mm
Connection diameter side 2 [mm] 16 mm
Connection diameter side 3 [mm] 0 mm
Connection types Press fitting
Description Press coupling for PEX pipes 16x2
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
Tamaño de conexión 16 mm
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality