Solenoid valve, TEV, Industrial pack

061N2057

This product is not available in this store. Please contact your local Customer Service Center.

Product details

Gross weight 0.026 Kilogram
Net weight 0.026 Kilogram
EAN 5702428532099

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Coil No
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Connection type Solder
Contain batteries No
Cv value [gal/min] 0.09 gal/min
Design config. Style 90° angle
EU RoHS compliance Out of scope
Inlet size [in] 1/4 in
Inlet size [mm] 6.35 mm
Kv value [m³/h] 0.08 m³/h
Max. Working Pressure [bar] 43 bar
Max. Working Pressure [psig] 624 psig
MaxOPD [bar] 27.5 bar
MaxOPD [psig] 399 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
Outlet connection type Solder
Outlet size [in] 1/4 in
Outlet size [mm] 6.35 mm
Packing format Industrial pack
Port size [mm] 1.9 mm
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 200 pc
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A
R407C
R410A
R448A
R449A
R452A
R452B
R600a
Serviceable No
Type TEV
Type designation TEV-S1920D
Valve operation NC

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality