AFQM 2, PN 25, DN 80, Flow rate [m³/h]: 8 - 40, Flange, Mounting version: Free

003G5516

Pressure independent control valve

Product details

Gross weight 58 Kilogram
Net weight 53 Kilogram
Volume 279.531 Liter
EAN 5710104522593

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
Application District heating and cooling
Cavitation factor 0.55
Cavitation factor 100% 0.51
Cavitation factor 25% 0.63
Cavitation factor 50% 0.63
Cavitation factor 75% 0.57
China RoHS compliance Out of scope
Connection size DN 80
Connection types Flange
Contain batteries No
Description Pressure independent control valve
Diameter [mm] 80 mm
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 40 m³/h
Flow rate [m³/h] [Max] 40 m³/h
Flow rate [m³/h] [Min] 8 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Flow controller with int. control valve
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 80 m³/h
Leakage rate [% Kvs] 0.01
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
PN alternative VSP 40
Pressure class PN 25
Pressure controller No
Pressure nominal [bar] 25 bar
Pressure relieve system control valve insert Chamber
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b7b59542-4217-4c5c-96a5-552807d72d74
SCIP dossier product name AFQM DN65-400
Sealing CV material EPDM
Sealing DP material EPDM
Setting Type Fixed
Stem position Normally open
Stroke [mm] 19 mm
Type AFQM 2
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone CV material Stainless steel mat. No. 1.4021
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality