顯示更多
MBS 4010

顯示 7 產品

060G2418

Pressure transmitter, MBS 4010, 0 bar - 0.25 bar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0411-A1CB11-2

060G2421

Pressure transmitter, MBS 4010, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1011-A1CB11-2

060G2426

Pressure transmitter, MBS 4010, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-2011-A1CB11-2

060G3203

Pressure transmitter, MBS 4010, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-1621-A1CB12-2

060G3204

Pressure transmitter, MBS 4010, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-1821-A1CB12-2

060G3213

Pressure transmitter, MBS 4010, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-2011-A1CB12-2

060G6858

Pressure transmitter, MBS 4010, -1 bar - 0.1 bar, -14.5 psi - 1.45 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4010-R131-A1CB12-2

檢視: