Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 29 product(s)
Water mist nozzle adapter
Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm
Nozzle/house material: AISI316 / 430
Nozzle
Anti drip water mist nozzle adapter
Nozzle/house material: AISI 303
Water mist nozzle
Flow [gpm]: 0.1, Flow [l/min]: 0.42, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm
View: