The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections areavailable. Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Shows 303 product(s)
Pressure transmitter, MBS 3000, 0 bar - 4 bar, 0 psi - 58 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1631-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 6 bar, 0 psi - 87 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2031-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 16 bar, 0 psi - 232 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2231-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 25 bar, 0 psi - 362.5 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2431-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 40 bar, 0 psi - 580 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2631-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 60 bar, 0 psi - 870 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2831-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 100 bar, 0 psi - 1450 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 400 bar, 0 psi - 5800 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3631-A1AB04-0
Pressure transmitter, MBS 3000, 0 bar - 600 bar, 0 psi - 8700 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3831-A1AB04-0