BI is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 Ex environments. The coils are designed to be used with Danfoss solenoid valves.
Shows 4 product(s)
Solenoid coil, BI230C, Cable, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Solenoid coil, BI024C, Cable, 5 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67