VF 2 PN16 65/63 2-way seated flange

065Z0281

VF 2 PN16 65/63 2-way seated flange

Product details

Gross weight 21.85 Kilogram
Net weight 16 Kilogram
Volume 82.733 Liter
EAN 5702421560181

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VF 2 PN16 65/63 2-way seated flange
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 2.5 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Pressure relief
Kvs values [m³/h] 63 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4faa3ae1-f1b1-4990-998a-23bd0bd83fc9
SCIP dossier product name VF 2 PN16 DN65-80
Stroke [mm] 20 mm
Stuffing box sealing material EPDM
Type VF 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality