Pilot valve, EVM

027B1131

Kv value [m³/h]: 0.12, Max. Working Pressure [bar]: 65

Product details

Gross weight 0.247 Kilogram
Net weight 0.233 Kilogram
Volume 0.214 Liter
EAN 5702428229555

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [Max] 176 °F
Ambient temperature range [°F] [Min] -40 °F
Approval LLC CDC TYSK
UL
Body material Steel
China RoHS compliance Out of scope
Coil No
Contain batteries No
Cv value [gal/min] 0.14 gal/min
Direction None
EU RoHS compliance Out of scope
Function NO
Inlet connection type Thread
Kv value [m³/h] 0.12 m³/h
Manual operation option No
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
MaxOPD[bar] 10W AC 19 bar
MaxOPD[bar] 20W DC 19 bar
MaxOPD[psi] 10W AC 276 psi
Medium temperature range [°C] [Max] 120 °C
Medium temperature range [°C] [Min] -60 °C
Medium temperature range [°F] [Max] 248 °F
Medium temperature range [°F] [Min] -76 °F
Orifice size [mm] 1.8 mm
Packing format Multi pack
Parts Program name CVH
ICS
Product accessories Pilot valve accessories
Product Group Press. and temp. regul. valves
Product name Pilot valve
Quantity per packing format 20 pc
REACH Candidate List substances 0.1 No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable No
Type EVM
Type designation Solenoid valve
UL evaluated Yes
Valve operation SERVO-PISTON

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality