You searched for:

nrv nrvh

Did you mean

Shows 12 product(s)

020-1035

Check valve, NRVH 35s, 46.0 bar

Inlet connection type: Solder, ODF, Inlet size [mm]: 42.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 42.00, Direction: Angleway, Packing format: Multi pack

020-1029

Check valve, NRVH 28s, 46.0 bar

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack

020-1033

Check valve, NRVH 28s, 46.0 bar

Inlet connection type: Solder, ODF, Inlet size [mm]: 28.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Multi pack

020-1073

Check valve, NRVH 35s, 46.0 bar

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack

020-3073

Check valve, NRVH 35s E, 49.0 bar

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack

View: