Shows 9 product(s)
Check valve, NRVA 40
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 50
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 50, Max. Working Pressure [bar]: 40.0
Check valve, NRH
Used for product: NRVA 40-50, Product description: Check Valve body, Further information: Without flange
Flange, 54 mm, Soldering
Connection standard: ASME B 16.22; EN 1254, Material Spec.: Steel, Used for product: NRVA 40-50; PMFH 300; NRVA 40 - 50; PMLX 50; PMFL 300; PML 50; PM 50
Flange, 40 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50