Shows 25 product(s)
Spare part, GBC 25s-35s, Seal cap
Type: Spare part, Used for product: GBC 25s-35s, Type designation: Seal cap, Seal cap
Spare part, GBC 38s-79s, Seal cap
Type: Spare part, Used for product: GBC 38s-79s, Type designation: Seal cap, Seal cap
Shut-off ball valve, GBC 35s
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [mm]: 35.00, Outlet size [mm]: 35.00, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
Shut-off ball valve, GBC 42s
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 42.00, Outlet size [mm]: 42.00