Shows 21 product(s)
Accessories, sensors, Accessory Software PR Electronics
Accessory Software PR Electronics, Used for product: MBT 5252; MBT 9110, Packing format: Single pack, Quantity per packing format: 1
Temperature sensor, MBT 9110, 0 °C - 650 °C
Transmitter type: Galv. isolated, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Temperature sensor, MBT 9110, 300 °C - 600 °C
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Temperature sensor, MBT 9110, -50 °C - 200 °C
Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature sensor, MBT 9110, -10 °C - 100 °C
Transmitter type: Standard EEx, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20