Did you mean
Shows 1,553 product(s)
Pressure Switch, KP37
Regulation range [bar] Pe: 4.00 - 21.00, Differential [bar]: 1.80 - 3.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28.0
Pressure Switch, KP37
Regulation range [bar] Pe: 4.00 - 21.00, Differential [bar]: 3.00, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28.0
Pressure Switch, KP34
Regulation range [bar] Pe: 0.14 - 1.07, Differential [bar]: 0.21, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Pressure Switch, KP34
Regulation range [bar] Pe: 0.14 - 1.07, Differential [bar]: 0.14 - 0.42, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Pressure Switch, KP35
Regulation range [bar] Pe: 0.40 - 3.50, Differential [bar]: 0.48, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure Switch, KP35
Regulation range [bar] Pe: 0.40 - 3.50, Differential [bar]: 0.40 - 2.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure Switch, KPS35
Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0
Pressure Switch, KPS37
Regulation range [bar] Pe: 6.00 - 18.00, Differential [bar]: 0.85 - 2.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0
Pressure Switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0
Pressure Switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0