Did you mean
Shows 1,554 product(s)
Solenoid coil, AU012DS, Cable, 2.000 m, Multi pack
Electrical connection: Cable, Enclosure rating IP: IP67
Solenoid coil, AZ240CS, DIN Spade, Supply voltage [V] AC: 208 - 240, Industrial pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BB230C, DIN Spade, Industrial pack
Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BA230A, DIN Spade, Supply voltage [V] AC: 220 - 230, Industrial pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Solenoid coil, BA024A, DIN Spade, Supply voltage [V] AC: 24, Industrial pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Solenoid coil, BA220B, DIN Spade, Supply voltage [V] AC: 220, Industrial pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00
Solenoid coil, AS230CS, DIN Spade, Supply voltage [V] AC: 230, Industrial pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AU230CS, Cable, 1.000 m, Supply voltage [V] AC: 230, Industrial pack
Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Solenoid coil, AU240CS, Cable, 1.000 m, Supply voltage [V] AC: 240, Industrial pack
Electrical connection: Cable, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Solenoid coil, AU024DS, Cable, 0.300 m, Industrial pack
Solenoid coil, Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm